Features and Benefits
As AI-driven demands for more capacity compel data centers to upgrade their capabilities, effective thermal management becomes increasingly crucial. One compact and efficient solution for keeping the temperature low in high-performance servers is two-phase immersion cooling. These systems require specialized, reliable connectivity solutions that reduce assembly errors and component failures. Data centers also need flexible and cost-effective interconnect solutions that optimize space and support future upgrades.
VaporConnect Optical Feedthrough Modules help make two-phase immersion cooling easier and more cost-effective by enabling data centers to scale and upgrade capabilities without redesigning the immersion tank itself. The modules are rigorously tested before shipment for sealing performance, helping ensure dependable operation. They are also available with customizable footprints and connector options to meet customer specifications.
With VaporConnect Optical Feedthrough Modules, data centers can save money by using efficient immersion cooling with reliable and flexible components that offer simplified installation and reduced system downtime. The VaporConnect system also offers greater flexibility to customize connectivity solutions, saving design time and money while streamlining future upgrades.
Datasheets and Guides
Applications by Industry
Immersion cooling tanks
Optical connections in harsh environments with hermetic sealing requirements
Frequently Asked Questions
Are VaporConnect Optical Feedthrough Modules designed for use with single-phase or two-phase immersion cooling?
These modules are designed for use with two-phase immersion cooling systems and are tested for use in the tank vapor zone.
How many fibers can a VaporConnect Optical Feedthrough Module accommodate?
VaporConnect Optical Feedthrough Modules are designed to customers’ specifications, with the number of fiber channels dependent on the number and type of connectors used. As many as 576 fibers can be integrated into a single module.
Is this solution compatible with both single-mode and multi-mode fiber?
Yes, both single-mode and multi-mode fiber can be used in VaporConnect Optical Feedthrough Modules.
Are the materials used in this product compatible with immersion cooling fluids?
Yes, these modules are rigorously tested to ensure they are compatible with two-phase immersion cooling fluid.